110 Lancing Drive, Building 1, Unit 3
Hamilton, Ontario L8W 3A1
(905) 308-7780 (905) 308-7780
Office Hours
Monday - Friday: 8am - 5pm EST
Weekends & Holidays: CLOSED
Custom Air Handlers for all applications - Chilled / HW / DX , Packaged DX
Commercial HRV and ERVs
Screening Systems, Curb Adaptors
Actuators and Control Valves
Commercial Indoor Air Quality Solutions
Air-Cooled Condensing Units, Fluid Coolers, Compressor Units and Coils
UL94 V-0 Rated Hose Assemblies
Crystal Distribution Inc. (CDI)
Rooftop Curb Adapters, Custom
Variable Frequency Drives
UV Filtering Systems
Light Commercial HRV and ERVs
Adiabatic Fluid Coolers, Drycoolers and Evaporative Condensers
MSP packaged and split heat exchanger based dehumidification, curbs and adapters
Portable / Temporary HVAC Units
Roof Curbs and ERVs
Air Turnover Units
Industrial, Process and Free Cooling Chillers
Variable Water Volume AC Systems
High Temperature Industrial Heat Pumps
Heat Exchangers and Humidifiers
Cooling Towers
UV Air and Coil Sterilization Systems
Custom Designed Air Handling Units
Radiant Heating, Convectors, Fin Tube, Force Flo, UHs
Roof Screens, Diffuser Systems
Thermal Storage
Brazed Plate Heat Exchangers
Boilers, Pumps, Plants and Skids
Commercial ERV and HRVs, Semi-Custom Air Handlers and Specialized Unit Ventilators, Unit Ventilators, Heat Recovery
Vertical Stack Fan Coils
Absorption Chillers
Electric Heater
Industrial and Retrofit Energy Recovery Wheels
Custom Roof Curbs