CONTACT A TRANE EXPERT

Trane CoolSense®

CoolSense® Sensible Cooling (DOAS) Terminal Unit

Sensible-Cooling (DOAS) Terminal Units

Trane CoolSense®

CoolSense® Sensible Cooling (DOAS) Terminal Unit

Manage zone comfort within CoolSense® Integrated Outdoor Air Systems.

CoolSense® Sensible Cooling (DOAS)Terminal Units are specifically designed to help maintain zone-level comfort in modern buildings with tight envelopes and lower sensible loads. Maintain occupant comfort with localized control over temperature and ventilation, all while keeping energy use and cost in check.

  • An essential component of pre-packaged CoolSense Integrated Outdoor Air Systems
  • Units deliver sensible cooling, active humidity control and ventilation control
  • Heating options include conventional hot water or all-electric for building decarbonization
  • Airflow ranging up to 2200 CFM
Request a quote
  • Efficient heating with enhanced sustainability

    Heating capacity at lower temperatures. Choose modulating hot-water heat, staged electric heat or modulating (SCR) electric heat.

  • Lower operating costs

    Optimized ventilation avoids the high cost of conditioning excessive outdoor air.

  • Better acoustics

    Variable-speed ECM fans are quieter at part load operation. Insulation with 1.5 PCF density absorbs fan noise.

  • Factory-installed controls commissioning

    Assures seamless communication within the CoolSense system with minimal effort at the job site.

  • Pre-programmed control sequences

    Critical functions are optimally programmed before delivery: Optimized trim and respond, ventilation, duct pressure and more.

  • Superior indoor air quality

    Up to 2200 CFM, MERV-13 Filters and active humidity control.

  • Electrified heat and single point power enable high-capacity electric heat and reduced power connections
  • 10.5-inch casing fits into tight plenum spaces
  • Airflow-measuring damper measures and controls outside air, enabling demand-controlled ventilation
  • Integral drip pans on both sides of the sensible cooling coil simplify installation with field flip-ability
  • Optional Symbio® 500 controller is factory mounted, wired, tested and commissioned. Pressure-independent controls provide BACnet® Communication.
  • Air-Fi® Wireless Communication eliminates wiring costs and reduces startup/commissioning time
doas-webinar.JPG

Webinar

What Engineers Need to Know: The Minimum Efficiency Standards for Direct Expansion – Dedicated Outdoor Air Systems (DX-DOAS)

Discover how Dedicated Outdoor Air Systems (DOAS) are transforming HVAC design by enhancing humidity control and energy efficiency, as new Department of Energy standards set to take effect in May 2024 redefine compliance for engineers. Join our webinar to explore the critical implications of these regulations, including an in-depth look at AHRI standards and the innovative Trane Horizon solution tailored for DOAS applications.