Performance Air Handlers
Performance Climate Changer® Air Handlers
Designed to optimize your HVAC system
Trane® Performance Climate Changer® air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them. From the most straightforward needs to wide-ranging demands for air cleaning, dehumidification and energy savings, there’s a Trane Performance Climate Changer® air handling unit to deliver everything your project requires.

Available with features and options to meet virtually any specification, Trane® Catalog Air Handlers offer essential features to simply, reliably, and efficiently deliver clean, comfortable air. Trane has redefined the entry-level air handler. The model combines energy-efficiency and flexibility with predictable performance.

Performance Climate Changer® with Factory-Mounted Symbio® Controls
Trane Performance Climate Changer air handlers combine flexibility and reliability to meet your project requirements. With optional Symbio 500 controls mounted at the factory, you can optimize your system from the first day of commissioning.
Key Benefits:
- Because the controller is mounted and tested in a controlled environment to a high quality standard, you can be assured of top performance.
- Ensures system integrity and high performance by protecting the casing from potential damage from on-site controls mounting.
- Adds no additional time to the construction of your air handler. Your order proceeds just as rapidly as units without pre-mounted controls.

Trane custom air handlers offer the highest level of flexibility and delivers precise performance, even in the most challenging applications.
Key Benefits:
- Top-to-bottom absolute non-metal thermal barrier reduces the impact of humidity
- Optional factory-installed controls optimize performance
- FlexFit™ simplifies design and installation for difficult spaces
- Advanced energy-recovery solutions
Performance Climate Changer® for High Tech Manufacturing
Trane Performance Climate Changer® air handlers and bypass cooling units are ideal for high-tech industrial manufacturing facilities, such as electric vehicle battery plants. And because of our dedicated production line, we can offer timeliness and flexibility to meet your construction scheduling needs.
Trane Fan Coil Wall for Data Centers
Contact us
Still not sure which system is right for you?
Additional services to help you succeed

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Trane® Select Assist™
Trane's product selection tool formerly known as TOPSS™ is now Trane ® Select Assist™. Users can now access this flexible and powerful tool on their PC, tablet or smartphone. Our selection program guides users through the process of configuring Trane equipment to meet or exceed the project specifications. Once selections have been run and identified, it is easy to simply share the selection file with your Trane account manager. Let Trane Select Assist help you to determine the Trane equipment that best suits the HVAC needs of your project.