Thermafit™ Modular Air-to-Water Heat Pumps
Model AXM
Electrify effortlessly with this model’s compact size and vapor injection technology that’s ideal for limited spaces in colder climates.
- 30-ton units are expandible to create 300-ton banks; 390 MBh heating
- Modular banks available with 2 to 10 modules
- Vapor injection enables leaving hot water temperatures of approximately 130°F at 0°F outdoor ambient temperature
- Provide fluid temperatures up to 140°F