This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Performance Climate Changer® with Factory-Mounted Symbio® Controls
Previous
Select to Enlarge Image: perf-CSAA-page-new.jpg
Play
Select to Enlarge Image: CSAA-535x339.jpg
Play
Select to Enlarge Image: CSAA_Video_Healthcare_648x335.jpg
Play
Select to Enlarge Image: CSAA_Video_Industrial_648x335.jpg
Play
Select to Enlarge Image: CSAA_Videos_Outdoor_Installations_648x335.jpg
Play
Next
Performance Climate Changer® with Factory-Mounted Symbio® Controls
Trane Performance Climate Changer air handlers combine flexibility and reliability to meet your project requirements. With optional Symbio 500 controls mounted at the factory, you can optimize your system from the first day of commissioning.
Key Benefits:
Because the controller is mounted and tested in a controlled environment to a high quality standard, you can be assured of top performance.
Ensures system integrity and high performance by protecting the casing from potential damage from on-site controls mounting.
Adds no additional time to the construction of your air handler. Your order proceeds just as rapidly as units without pre-mounted controls.
Symbio 500 seamlessly connects with Trane Building Automation and Management Systems, including Tracer SC+ and Tracer Synchrony or Tracer Ensemble. Because it runs on BACnet, the industry standard, Symbio can be integrated into both Trane BAS and non-Trane systems.
Streamlined Commissioning
Preprogrammed with the latest, most efficient sequence of operations for improved efficiency, the Symbio 500 controller is proven to operate smoothly with open-source building automation systems.
Two Simple Connections
Equipment-to-controls connectivity is simplified down to two feeds: power and communication.
Leading Efficiency Performance
With exceptionally low air leakage rates made possible by exclusive manufacturing techniques and superior casing, a wide variety of fan options, and advanced energy recovery options.
Robust Construction
Delivered through no-through-metal construction and double-wall casing panels and features like Direct-Drive Plenum fan arrays for redundancy required by many applications. Also, Trane air handlers can be fully integrated into a building management system via factory mounted, wired and tested BACnet™ communicating controls.
Engineered for Good Indoor Air Quality
With innovative technologies like Trane Catalytic Air Cleaning System (TCACS) and Cool Dry Quiet (CDQ®) desiccant dehumidification technology for dramatically improved indoor air quality.
Easy Installations
With a single power connection for easier integration and designed with removable panels making it easier to navigate through narrow spaces.
Air handlers are critical components within complex building systems, and when your building needs to drive outcomes that deliver efficiency and occupant comfort for your unique building design and purpose, Trane delivers.
Available with features and options to meet virtually any specification, Trane® Performance Climate Changer® air handlers offer essential features to simply, reliably, and efficiently deliver clean, comfortable air. Trane has redefined the entry-level air handler.
Trane's Motorized Impeller Array is a fan array that keeps on flowing with a smaller footprint and higher efficiencies.
Related Solutions
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Every HVAC system needs occasional TLC to do its best work. Our
approach gives you the advantage of full OEM support delivered through
our own factory-trained technicians. We’ll collaborate with you to
find a just-right solution.