This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Select to Enlarge Image: FP_Series_535x339.jpg
Play
Next
VariTrane™ Fan-Powered Series Terminal
Fan-powered series units have fans which are always energized in
occupied mode. They are common in premium VAV systems and in
applications such as conference rooms, cafeterias, etc. looking for
constant high airflow rates.
Fan-powered series units have fans which are always energized in occupied mode. They are common in premium VAV systems and in applications such as conference rooms, cafeterias, etc. looking for constant high airflow rates.
Features:
Interlocking panel design provides the most rugged VAV unit available.
Metal encapsulated edges limit fiberglass insulation erosion into the airstream.
Single-point power connection reduces installed cost.
Full factory-run test on each unit.
Pneumatic, electronic, or digital controls available.
Compatible with most controllers for field or factory installation.
Digital controls allow Tracer™ building management system interface for Integrated Comfort™ systems (ICS) capability.
Fan is in line with primary airstream and runs continuously to provide a constant airflow into the conditioned zone for excellent air motion and comfort.
Heating coil located downstream of fan motor to help extend motor life.
Wide range of fan airflows available from single speed motor with speed control.
High efficiency ECM motor available.
Cooling only (VSCF), hot water reheat (VSWF), or electric reheat (VSEF) units available.
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.