This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Sustainable and efficient—cutting edge features include a heat recovery option, and the ability to support thermal storage to leverage off-peak power generation. It supports “low flow-low temp” system design, which reduces emissions operating costs.
Easily serviceable—saving you thousands of dollars in service and maintenance annually through convenient front-door access to compressors, evaporators, condensers, refrigerant and water pipe components.
User-friendly controls are placed directly on the front panel. Using a single strainer per array reduces installation costs and minimizes service requirements. Simplified installation—integrating easily with building automation systems by supporting open standard protocols. Speeds up start-up by using a single power point for a full array, without busbar.
The Trane Cold Generator™ CICD water cooled modular chiller serves all your current needs for a compact chiller that is efficient and reliable. It scales up easily to meet your future needs as facilities evolve and occupancy grows.
Specifications
32 in. wide x 60 in. deep x 76 in. high with no clearance requirements behind the unit
Available in 20 to 85 ton Configurable into multi-stage arrays with capacities ranging from 20 to 600 ton
Compatible with a wide range of heat exchangers and electrical systems
Available with multiple factory-installed options to serve various site and service needs)
Superior reliability—with active freeze protection™ system which prevents ice from forming in the evaporator at low load conditions.
Chillers in an array operate independently, so if one shuts down the others keep running.
Plus, every chiller is tested to ensure it meets performance specifications.
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Every HVAC system needs occasional TLC to do its best work. Our
approach gives you the advantage of full OEM support delivered through
our own factory-trained technicians. We’ll collaborate with you to
find a just-right solution.