CONTACT A TRANE EXPERT

27.5 - 50 Tons

Voyager® 3 Rooftop Units

tc-rooftop-Voyager3-noEco-580w.jpg

27.5 - 50 Tons

Voyager® 3 Rooftop Units

Key Features:

  • Available in gas/electric or electric/electric 
  • Energy efficient performance lowers costs without sacrificing comfort
  • Engineered for performance and durability
  • Connected-ready to optimize HVAC performance
  • Fully customizable
  • Designed-in features simplify installation and service
young businessman relaxing at the desk

Energy Efficient Comfort

  •  Assures compliance with US Department of Energy (DOE) 2023 Efficiency Regulations
  • 81% gas furnace efficiency  
  • Trane eStage™  delivers 5 steps of mechanical cooling, now standard 
  • Variable air volume (VAV) options service single- and multi-zone applications

 

voyager-row6.jpg

Designed to make your job easier

  • Same footprint as legacy models for plug-and-play replacement
  • No panel removal or alterations required to convert airflow discharge in the field
  • Horizontal units arrive with duct flanges, eliminating field fabrication 
  • Color-coded wiring and keyed connectors save time and reduce errors
  • Symbio Service and Installation App guides technicians through start-up & maintenance tasks  
  • Trane® Air-Fi Wireless connectivity for hassle-free installation
CustomerShots7.jpg

Optimize HVAC performance with building connectivity

Voyager 3 units are capable of integrating into building automation and control systems for optimization, monitoring and data analysis. New models are equipped with the Symbio® 700 controller for improved usability and automated optimization.
  • Symbio’s intuitive user interface displays system alarms, diagnostics and resolutions
  • The Service and Installation App makes setup and troubleshooting faster and easier
  • Benefit from remote monitoring and intelligent services—even without a BAS through TraneConnect™
  • Seamless integration into non-Trane building automation systems

 

General Data

January 14, 2025

Voyager 3 - 27.5 - 50 Tons

January 14, 2025

Nominal Cooling Ton SizeAHRI Efficiency IEER (STD Cooling Only/ VAV Fan)AHRI Efficiency IEER (HI Cooling/ VAV Fan)Low Modulating Gas Heating (Input/Output) (MBtuh)High Gas Heating (Input/Output) (MBtuh)High Modulating Gas Heat TurndownApprox. Unit Weight (lbs) Cooling Only
27.514.915.6350/283.5600/48610 : 13875
3014.815.5350/283.5600/48610 : 13754
3513.915.6350/283.5600/48610 : 13846
4015.215.8400/324800/64810 : 14610
5014.915.6400/324800/64810 : 14878

Product Literature

January 14, 2025

Trane Controls Software & Firmware Downloads

Download the latest firmware and software for Symbio® 700 & 800, Tracer® TU, Tracer® BACnet Setup, Rover and more.

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In

January 14, 2025