This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
The one-piece cabinet models drop into place and occupy a footprint that’s up to 28% smaller than our legacy product. For retrofits, we offer a modular design with components that can fit through a doorway and be assembled in place. Fully double-action hinged access makes our SWUDs easier to service over their lifetime.
Compliant
Trane’s new energy efficient one-piece SWUDs are compliant with regulations mandating environmentally friendly refrigerants in all new packaged units by January 1, 2025. The factory-installed leak detection system offers increased safety and peace of mind.
Energy efficient, with lower first costs
Our redesigned SWUD delivers improved full-load efficiency on average 30% higher than our legacy units. Because it’s a single-piece unit with straightforward installation, you’ll save on first costs. Over its lifetime, features such as double-wall foam-insulated panel construction and factory-installed Symbio® 500 controller enable you to save on energy costs well into the future.
Quiet operation with improved IAQ
Built with MERV 8 or 13 filters, 1" foam-injected double-wall panels and standard ECM fans, our SWUD delivers high indoor air quality while operating unobtrusively in the background.
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Symbio 500 and 400b provide programmable control suitable for almost any building need with enhanced flexibility to support BACnet MS/TP, BACnet/Zigbee (Air-Fi®) and BACnet IP communication in a variety of topologies including star, daisy chain and ring IP.
The best choice for replacement and floor-to-floor applications. Most energy efficient self-contained system available, offering the smallest footprint and faster installation using cassette-based modular components.