Leading the market means staying aligned to evolving expectations for systems that are effective, sustainable and secure. That requires a commitment to ongoing improvement. When we see an opportunity, we’ll take it. Our Q1 Release includes improvements for efficiency, sustainability and cybersecurity.
Product News

Trane® Modular Self-Contained Units
New capacity models expand the range from 20 to 110 tons.
With walls up and doors in place, HVAC retrofits pose real installation challenges. Problem solved: Trane’s Modular Self-Contained Units ship as multiple small cassettes, no more than 34.5” wide. The entire unit passes easily through standard commercial doorways, hallways and freight elevators—in easy-to-handle pieces—then assembles quickly in the dedicated space. This form-follows-function approach makes it easy to install quiet, efficient, self-contained units in office buildings, schools and more. Trane offers the most efficient modular self-contained units on the market at up to 20.8 IEER.
Recent changes to Modular Self-Contained units include:
- Line expansion, with a new 20-ton capacity unit for smaller spaces. New 90-110 ton units will be available in April 2025.
- Digital Symbio® 500 unit controls are now standard.
- All units have transitioned to low-GWP R-454B refrigerant with standard leak detection when required.
Note: Single-piece Self-Contained units received similar updates in Q4 2023.
CoolSense® Sensible Cooling (DOAS) Terminal Unit
Variable speed fan design provides an energy efficiency bonus.
CoolSense systems save energy by decoupling the latent and sensible loads. Our variable speed fan design amps up the comfort benefits while lowering energy demand. CoolSense Sensible Cooling (DOAS) Terminal Units are integral to our CoolSense® Integrated Outdoor Air Systems, which are specifically designed to help maintain zone-level comfort in modern buildings with tight envelopes and lower sensible loads. The innovative design allows for precise control over the cooling and dehumidification processes, while helping to reduce energy consumption. The new, improved fans operate even more quietly and efficiently, providing a decarbonization and cost-saving bonus.
CoolSense units have a “flippable” design allowing for left- or right-sided installation without modifications.
Tracer® System Enhancements
New mitigation sequences for A2L refrigerants.
Trane strives to continually update and improve our built-in Tracer system applications. This latest release includes advanced mitigation sequences that automate the proper reaction following A2L refrigerant leak detection. In ducted applications, Tracer provides a system level response in addition to a sensor-based or unit-controller triggered response at the affected equipment. The VAV Air System (VAS) standard application in Tracer® SC+ includes consistent and proven control sequences to help with proper mitigation and code compliance.

New Cybersecurity Certifications
Cybersecurity is a real and growing threat to buildings and businesses. Trane has obtained two certifications that help maintain the integrity of Trane control products.
SOC 2 Type 2 Compliance
SOC 2 Type 2 is a high-security standard that is becoming a high priority for many buildings, and Trane’s solutions for connected buildings fully align. SOC 2 reports are issued by an external audit firm to verify Trane’s controls products and services meet the AICPA Trust Services Security Criteria. This new level of SOC 2 compliance is the latest demonstration of our ongoing commitment to cybersecurity.
SOC 2 Type 2 compliance covers: Symbio® 800, Tracer® TU, Tracer® SC+, Tracer® Ensemble® Cloud, Trane Intelligent Services and Trane® Connect™
TX-RAMP Certification
TX-RAMP (Texas Risk and Authority Management Program) provides a standardized approach for cybersecurity assessment, certification and continuous monitoring of cloud computing services that process the data of Texas state agencies. This certification enables the full use of Trane cloud-based products to be used in Texas government agencies and public higher education institutions.

Expansion of Trane Connected Mechanical Service Agreements
Recent additions to Trane’s Connected Mechanical Service Agreements include IntelliPak® and Screw Chillers. Trane’s newest, digitally supported service model leverages modern controls technology to enhance equipment performance and reliability through data analytics and expert analysis.
Connected Mechanical Service Agreements provide:
- Cost savings through early detection of operational problems, which can prevent expensive repairs and helps equipment last longer.
- Improved system reliability, with Trane's expert technicians ensuring HVAC systems are maintained to our high standards.
- Improved response times, thanks to 24/7 visibility that means system issues can be immediately spotted—and quickly resolved.