This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Single & Three phased heat pumps for light commercial applications
Trane® / Mitsubishi Electric SMART MULTI® systems are single and three phase outdoor units with inverter technology, offering an ideal fit for light commercial applications. Featuring best-in-class efficiency ratings and ENERGY STAR certified units, SMART MULTI systems are designed to deliver operational cost savings and long-term performance.
With up to 100% heating capacity at 5°F, and up to 75% heating capacity at -13°F, units perform in the most extreme climates.
Best-In-Class Efficiency Ratings and ENERGY STAR® certified
Systems are designed to deliver operational cost savings and long-term performance
Individualized Zone Control
Uses an integrated controls network to cool or heat up to 30 individual zones with a variety of indoor unit styles
Three Models
Available as a single-phase heat pump in 36, 48 and 60 KBTU/H capacities; a hyper-heating heat pump in 36, 42 and 48 KBTU/H capacities; and a three-phase heat pump in 72, 96 and 120 KBTU/H capacities.
Solutions
What Are Trane® / Mitsubishi Electric SMART MULTI Solutions?
The Trane® / Mitsubishi Electric SMART MULTI includes a variety of outdoor and indoor unit options. Your local Trane team can help you get paired with the best one for your logistical needs and goals.
Outdoor Units
Multi-zone VRF systems perfect for light commercial or specialized residential applications. Models available from 3 tons to 10 tons.