This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Feel at home with efficient, water-source comfort from Trane
Compact, energy efficient and packed with features, the Trane High-Efficiency Console GEC water source comfort system can make any room feel like home – whether an office, hotel room, student dorm, condo or apartment. Integrated controls allow occupants to manage their comfort, without sacrificing energy efficiency. Other features:
Standard high- and low-pressure switches
Efficiency up to 15.7 EER, depending on configuration
Ideal for geothermal applications for highly efficient performance
ASHRAE 62 compliant for indoor air quality with sloped drain pan
Multiple capacities, configurations, color options add to installation flexibility
With capacities from 0.5 - 1.5 tons, Console GEC units can meet a broad variety of space needs. Trane has also designed them for flexibility. The cabinet, chassis and subbase of Console units are available in multiple configurations to meet different installation needs: standard configuration, low-height configuration, extended length or chassis only
Available with right- or left-side piping and electrical connections
Durable metal cabinet pre-painted in deluxe beige, cameo white or soft dove
Trane designed Console units with service and maintenance in mind. The cabinet uses a hook-secure fit that allows complete access to piping and electrical hookup. Panel-free access makes changing the filter simple (tool-free on standard configuration). And the blower fan assembly is accessed through the front panel of the unit, and the entire assembly slides forward for easier service and maintenance.
Trane’s premier line of water source heat pumps deliver exceptional energy efficiency – up to 40 EER on select systems – with advanced technology to making them easy to operate using factory-installed and commissioned controls. Available in standard, high-efficiency and variable speed models.
Imagine a product that delivers superior comfort and performance while reducing operating cost. The Trane Axiom™ model Variable Speed is Trane’s most advanced water source comfort solution.
Convertible models available in 3 - 10 ton capacities, downflow or
horizontal models in 12.5 - 20 tons. High and low pressure cutout,
crankcase heater and frostat standard on all units.
Provides cold or warm water on-demand; ideal for fresh air ventilation, radiant floor heating or process cooling. Horizontal configuration fits through 36-inch doorway.