This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Perfect for high-rise buildings with multiple tenants
Many floors and many tenants but a similar need: energy efficient, easy-to-install and reliable heating and cooling. Trane's Axiom™ Vertical Stack water source heat pump is made to order. The floor-mounted units are designed to be “furred-in” behind drywall to blend with décor. Ideal for dormitories, hotels, apartments and assisted living facilities. Vertical Stack GET models can provide optimal occupant comfort with long-lasting durability.
Available in both PSC and ECM motor configurations
Six unit capacities and three cabinet sizes for installation flexibility
Easy-to-use intelligent controls
More efficiency, quieter operation with optional ECM fan motor
Swap out the PSC motor for an optional ECM fan motor and increase the unit’s energy efficiency by 16%—in addition to providing constant CFM and quieter operation. The “fan only” mode reduces airflow to 80%. Extra quiet design includes enhanced and deluxe sound options.
Flexibility to meet different airflow requirements
Because units are furred-in directly behind the wall of the tenant
space, ductwork is optional. But you still have choices with Vertical
Stack GET:
Optional ducted or non-ducted designs
Choice of
supply air openings
Lower height cabinet for ducted
applications
Designed for faster installation
Trane designed Vertical Stack GET for faster mechanical installation and individual tenant metering. In multi-story buildings, units may be stacked from floor to floor to minimize piping and electrical costs. Trane helps make installation faster with:
Speed up installation time with:
Factory-supplied riser piping
Two factory-mounted water flow control options with strainer and isolation valve
Quick-connect thermostats or zone sensors
Easy to maintain
Maintenance is important for any HVAC system, and Trane makes it
easier on the Vertical Stack unit with:
Easy access for filter maintenance or chassis access
Removable/replaceable chassis
Maintenance accessibility
for coil/fin cleaning
Easily accessible front high- and
low-pressure service ports
Tamper-proof hinged acoustic
door option
Corrosion resistant chassis drain pan
Unit-mounted switch and fuse option
Trane quality you can count on
Because it’s a Trane product it also comes with peace of mind. All
Vertical Stack water source heat pumps are commissioned and tested
before they leave the factory, so all that’s left is the installation
and start-up.
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Trane’s premier line of water source heat pumps deliver exceptional energy efficiency – up to 40 EER on select systems – with advanced technology to making them easy to operate using factory-installed and commissioned controls. Available in standard, high-efficiency and variable speed models.
Outstanding energy efficiency in a stacked, space saving design for reduced installation time and cost. Hinged return air acoustical door flush with wall for reduced noise. Six unit capacities available in three cabinet sizes.
One cabinet size for each of five capacity options makes it an ideal replacement or retrofit choice. Hot gas reheat option for dehumidification on all sizes, with optional 25% outside air damper. Units 1 - 1.5 tons meet LEED EAc4 requirements.
Convertible models available in 3 - 10 ton capacities, downflow or horizontal models in 12.5 - 20 tons. High and low pressure cutout, crankcase heater and frostat standard on all units.
Provides cold or warm water on-demand; ideal for fresh air ventilation, radiant floor heating or process cooling. Horizontal configuration fits through 36-inch doorway.