Manhattan™ Gen II
Thermafit™ Water-to-Water Modular Heat Pump
Manhattan™ Gen II
Thermafit™ Water-to-Water Modular Heat Pump
All electric heating or cooling
- 20-80 tons (800 ton bank), expandable up to 12 modules
- Provides all electric heating or cooling
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE® 90.1 for cooling
- Ideal for cooler geographic regions with heating and cooling needs
- Dual refrigeration circuits allow for greater reliability
- Isolation valves allow modules to be serviced while others continue operating
- Standard thermal dispersion flow switches on each module provides greater accuracy
- Optional single point power supply to a load distribution panel with a circuit breaker for each chiller module
- Easy-to-change fine mesh strainers on each evaporator and condenser that allow for cleaning without equipment shutdown
- Touch Screen Controller for easy operator interface
-
Reliable heating and cooling
Modular design allows for greater reliability. A bank of modules can easily ramp up space cooling or heating to meet specific comfort needs. Dual refrigeration circuits provide tight temperature control. Standard thermal dispersion flow switches on each module provides greater accuracy.
-
Transition to clean-energy
Thermafit® water-to-water heat pumps are ideal for applications with nearby cold-water sources, such as a lake, ground water, waste-water or geothermal bore fields. These renewable sources allow for the transfer of energy to power heat pumps for year-round heating and cooling—a key way to decarbonize buildings by replacing combustion-fueled equipment.
-
Easy to maintain
Easy-to-change fine mesh strainers on each evaporator and condenser allow for cleaning without equipment shutdown. Isolation valves allow modules to be serviced while others continue operating. Touch Screen Controller provides easy operator interface.
Brochure
-
Thermafit™ Modular Unit Product Line BrochureARTC-SLB005-EN
-
Water-to-Water Heat Pump SheetARTC-SLB008-EN
Catalog
-
Thermafit™ ModularsTF-PRC001*-EN
Installation Operation Maintenance (IOMs)
-
Thermafit™ MWC and WXM Modular Chiller/Heat PumpARTC-SVX010*-EN