1045C, 1082C, 1098C, 1105C, 1190C, 1220C, 1320C, 1500C
CALMAC® Energy Storage Tank Model C
1045C, 1082C, 1098C, 1105C, 1190C, 1220C, 1320C, 1500C
CALMAC® Energy Storage Tank Model C
- Capacity Range: 41-486 ton-hours
- Internal header with two, three, or four 4-inch flanged connections
- Easily adaptable to reverse return configurations
Overview

High reliability and low maintenance
The second-generation Model C Thermal Energy Storage tank also feature a 100 percent welded polyethylene heat exchanger and improved reliability, virtually eliminating maintenance. The tank is available with pressure ratings up to 125 psi.

Simple and fast to install
Developed in response to customer requests for more flexible siting and faster installation of storage tanks, the second-generation CALMAC Model C tanks can be bolted to each other due to their internal headers and four inch flanges. Internalized headers eliminate most external piping (80 percent) which results in a 20 percent smaller footprint requirement and more siting arrangement flexibility, cutting installation cost and time of installation.
Models
Select your Model C tank below and download CAD file for your project.
Model C tank CAD drawings
-
992KB
-
1MB
-
688KB
-
968KB
-
969KB
-
974KB
-
993KB
-
995KB
-
995KB
-
995KB
-
680KB
-
969KB
-
971KB
-
682KB
-
661KB
-
677KB
-
813KB
-
835KB
-
811KB
-
818KB
-
877KB
-
912KB
Looking for BIM?
Resources
Check out the links below to learn more about the benefits that thermal storage energy can provide for you.
Whitepaper
-
Thermal Energy Storage MythsASHRAE Journal
-
Energy Storage Providing for a Low Carbon FutureASHRAE Journal691KB
-
The Hidden Daytime Price of ElectricityASHRAE Journal135KB
Brochure
-
Technical introduction to thermal energy storageIB-SLB182-EN
Product Data Sheets
-
Line CardENGY-SLB033-EN
-
28KB
Installation Instructions
-
CALMAC Ice Bank Energy Storage Installation ManualIB-SVX186*-EN