Split Systems: 2 – 120 Tons
Trane’s split systems portfolio includes a full line of air conditioners and heat pumps for small commercial applications. Matching air handlers are available with single- or variable-speed motors for year-round, energy efficient comfort.
1.5 - 5 Tons
Odyssey Split Systems provides cooling, heat pump and air handling in a unique two-part configuration that gives you design and installation versatility. And with the Symbio digital controller on board, Odyssey takes service, comfort and sustainability into the future of connected buildings.
6-25 Tons
Large Split Systems- RAUJ CAUJ
Large commercial condensers from Trane are designed for efficiency, reliability and flexibility. Durable construction, multiple system control options, efficient Trane technology and a quick-ship option makes these units a top choice for office buildings, hotels, schools, municipal, industrial facilities and more.
20 - 120 Tons
With conventional non self-contained split gas-electric systems, the fan system which moves air through ducts, the cooling coil module and furnace module are located indoors. Trane furnace sections and coils are available which discharge air horizontally or vertically. Also, the Trane furnace section may be installed without other split system components to provide heating only operation.
Still not sure which system is right for you?