1.5 to 5 Tons
Smaller Split Systems

1.5 to 5 Tons
Smaller Split Systems
Key Features:
- Energy efficiency up to 18 SEER
- Available high efficiency motor for greater energy savings
- Dependable heating and cooling for small retailers, low-rise buildings and more
- Multiple component options to meet many load requirements
Small Commercial Split Systems 1.5 – 5 Tons

Energy efficiency and reliability to keep customers comfortable
Small business owners have a pretty basic expectation from an HVAC system: year-round customer and occupant comfort. Period. A Trane small commercial split system offers the perfect combination of energy-efficient comfort and design flexibility that’s easy to service. Trane offers a full line of air-conditioners and heat pumps from 1.5 - 5 tons to meet the needs for many small commercial applications:
- Energy efficiency ratios from 13-18 SEER
- Lower-installed costs
- Variable-speed motor option for added energy efficiency

Designed for dependability and ease of service
Trane split systems offer built-in quality and reliability, so owners can focus on their customers’ needs. Units are constructed with numerous features to ensure reliability and simplify service. Ideal for:
- Small businesses
- Low-rise buildings
- Manufacturing
- Distribution facilities
- Retail outlets

Choose from many component choices to build the split system you need
Design a split system using Trane’s extensive line of compatible split system components: outdoor compressor and condenser units, and indoor components that house the air handler, fan, cooling coil, optional heating section and filter. We can help configure the right system to meet a broad range of load requirements. By accurately matching capacity to performance needs, Trane can help business owners reduce installed costs and increase energy savings.
Product Literature
Catalog
-
4TTA3, Trane Split System Cooling Product Data Three Phase22-1791-18*-EN
-
GAM5, Modular Multi-position Air Handlers22-1845*-EN
-
TEM4 - Convertible Air Handler, 1.5 to 5 Tons22-1897-1*-EN
-
TEM6, Convertible Air Handlers 1.5 to 5 Tons22-1907*-EN