This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Wellsphere from Trane® is a holistic approach to building wellness. It’s a multi-disciplinary collective of experts using world class technologies and services to improve the viability of your building.
With conventional non-self contained split gas-electric systems the fan system which moves air through the ducts, the cooling coil module and furnace module are located indoors. Trane furnace sections and coils are available which discharge air horizontally or vertically. Also, the Trane furnace section may be installed without other split system components to provide heating only operation. For additional details, visit the gas furnace and indoor coils residential pages.
gasfurnace-row1.jpg
Highly efficient comfort in a compact gas-electric unit
The Trane portfolio of single- and two-stage gas furnaces offer highly efficient heating with up to 96% annual fuel utilization efficiency (AFUE). That kind of efficiency qualifies for most utility rebates and lowers utility bills. Available in heating capacities from 40 to 140 BTU. Furnace sections may be installed without other split system components to provide heating- only operation.
Features include:
Power supply 115/1/60
Multi-port in-shot burners
Direct drive, four-speed motors
Hot surface igniter
Heavy gauge, wrap-around steel cabinets
Heavy gauge aluminized steel heat exchanger
Integrated solid-state controls
gasfurnace-row2.jpg
Easy to specify and install with 3-way multi-poise design for flexibility
Trane gas furnaces are lighter, easier to move and fit into tight
spaces, such as closets or short basements, with industry standard
dimensions. They also feature a 3-way multi-poise design -- for
upflow, horizontal left and right plus dedicated downflow – for easier
specification and installation flexibility.
Shipped ready to install, no conversion kits
required
Every model has at least two venting
options
gasfurnace-row3.jpg
Superior components for durable, long-lasting performance
Durability starts with quality components. Trane gas furnaces come
with corrosive-resistant stainless steel primary and secondary heat
exchangers and an integrated rail system for easy access. The Vortica
II blower, designed exclusively for Trane’s S-series furnaces,
features improved airflow efficiency and is easy-to-clean with
two-piece housing. The blower deck also includes full-length rails for
easy removal and replacement, regardless of poise.
gasfurnace-row4.jpg
Full range of matched indoor coils for added efficiency
Add more reliability and efficiency to a gas furnace with a matched
Trane indoor coil. Indoor coils are for heat transfer, a key factor to
ensure building comfort year-round. Features include:
Non-bleed TXV with mechanical fittings
Durable
casing easily attaches to furnace
Copper tube with
aluminum fins
All-aluminum coil on all models
Coils with drain pan; pan is double sloped and
non-corrosive
Support 3-way applications on some
models
Split inner and outer door panels for easy coil
cleaning
Upflow, Downflow, Horizontal Left, Horizontal Right
026, 040, 060, 080, 100, 120
1
9
1 ph
Available in Low Nox, 40 ng/J (Digit 12 = T)
S8X2
Upflow, Downflow, Horizontal Left, Horizontal Right
040, 060, 080, 100, 120
2
9
1 ph
Available in Low Nox, 40 ng/J (Digit 12 = T)
S9X1
Upflow, Downflow Horizontal Left, Horizontal Right
040, 060, 080, 100, 120
1
9
1 ph
S9X2
Upflow, Downflow Horizontal Left, Horizontal Right
040, 060, 080, 100, 120
2
9
1 ph
S9V2
Upflow, Downflow Horizontal Left, Horizontal Right
040, 060, 080, 100, 120
2
VS
1 ph
Coils Indoor Cooling Only/Heat Pump
Model
Capacity Range
Casing
Coil Type
Orientation
4PXF
1.5 - 5 tons
Cased, Unpainted, Galvanized Steel
Flat
Horizontal Left, Horizontal Right
4PXC
1.5 - 5 tons
Cased, Galvanized Steel
A
Upflow, Downflow (Horizontal Left kit, Horizontal Right kit)
4TXC
1.5 - 5 tons
Cased, Galvanized Steel
A
Upflow, Downflow, Horizontal Left, Horizontal Right
Services
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Trane 20 to 120 ton air-cooled condensing units are the leaders in the split system marketplace. Designed for efficiency, reliability and flexibility, the Trane units have the most advanced design in the industry.
Trane manufactures a full line of air-conditioners and heat pumps ranging in seasonal energy efficiency ratio (SEER) from 13.0 to 18.0 for commercial use.