Synexis® Blade
Synexis® Blade
Synexis® Blade
Synexis® Blade
- Increases productivity by reducing viruses that can cause illnesses
- Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
- Can be installed in any size duct using adapters
- Out-of-sight, out-of-mind 24/7 air purification and surface cleaning
-
Disappears into Your Ductwork
The Blade can be deployed in any size duct utilizing adapters.
-
Effectively Improves Indoor Air Quality
The Blade is a completely discreet option for deploying Dry Hydrogen Peroxide (DHP) in your occupied environment. It significantly reduces pathogens — including viruses, bacteria, mold, fungi, yeasts and volatile organic compounds (VOCs) — in your indoor environment. Cleans both air and surfaces.
-
Low Maintenance
Six-month service life on the catalyst and filter. Device installation will not impact your existing HVAC system.
Related Products
- Breaks down pathogens in the air and on surfaces
- Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
- Plugs into a standard 120VAC/220VAC outlet
- Low maintenance — six-month catalyst and filter life
- Provides Dry Hydrogen Peroxide (DHP®) coverage in spaces up to 3,000 sq. ft.
- Breaks down pathogens in the air and on surfaces
- Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
- Capable of generating DHP in refrigerated spaces down to 35° F
- A stainless-steel and aluminum frame to handle the toughest indoor environments