This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

VariTrane® Fan-Powered Terminal Units

FP_Parallel.jpg

VariTrane® Fan-Powered Terminal Units

VariTrane® variable-air-volume (VAV) units lead the industry in quality and reliability and are designed to meet the specific needs of today’s applications. VariTrane fan-powered terminal units reduce energy use and operating cost with Electronically Commutated Motor (ECM) and modulating airflow control algorithms. This generation of VariTrane units builds upon history and expands the products into the most complete VAV offering in the industry.

Parallel fan-powered units offer energy savings due to intermittent fan control. The fan energizes only in heating mode when space needs heat. When energized, the fan can be controlled for constant-speed or variable-speed operation. Additional energy savings are obtained by using warm plenum air for free reheat. Motor heat is never wasted in parallel units. They are an excellent choice when minimal zone heating is needed.

Series fan-powered units have fans that are always energized in occupied mode. When energized, the fan can be controlled for constant-speed or variable-speed operation. They are common in applications such as conference rooms, cafeterias, etc., that desire higher supply airflow rates at all conditions.

Overview

  • Available Primary Air Inlet Sizes: 4 in. to 16 in.
  • Airflow Range: 0 - 3,000 cfm
  • Available parallel and series configuration with optional hot water and electric reheat
  • Standard IAQ metal encapsulated insulation edges and access panels
  • Optional Electronically Commutated Motor (ECM) and modulating airflow control algorithms
  • Optional Suppressor induction air inlet sound attenuator
  • Optional LEED wrap for preventing contamination during the construction phase
  • Optional factory mounted, wired, tested, and commissioned pressure independent controls
    • DDC (Comm3 or Comm 4), LonTalk, BACnet Communication
    • Trane® Air-Fi® Wireless Communication
  • Additional factory mounted, wired, tested options
    • Modulating actuator
    •  Power fuse
    •  Control power transformer
    •  Toggle on/off switch
    • Duct temperature sensor
    • Modulating hot water control valves and piping packages

Resources

Product Literature

Catalog

Installation Operation Maintenance (IOMs)

Downloads

Quick Select Tool

Related Offerings

Services

Building Systems Upgrades

Technology continues to evolve - as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations.  Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.