ACR
Ascend® Air-Cooled Chiller with Integrated Free Cooling
ACR
Ascend® Air-Cooled Chiller with Integrated Free Cooling
An amazing combination of high-energy efficiency and quiet performance.
Now enabled by Symbio® 800 unit controller.
- Capacity Range: 150 to 550 tons
- Refrigerant: Low-GWP R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 19.7-21.6
- Integrated Free-cooling option takes advantage of cooler ambient air temperature to reduce energy consumption
-
An amazing combination of high energy efficiency and quiet operation
The ACR model, part of Trane’s Ascend® line of air-cooled chillers, offers an amazing combination of high energy efficiency and quiet performance. ACR models use advanced technologies like InvisiSound® acoustic-reduction treatments, compressors with variable volume-ratio capability, permanent magnet motors and premium efficiency drives to help achieve low sound levels, maximize efficiency under all operating conditions, lower utility bills and save money.
-
Specially designed for demanding applications
We designed ACR chillers especially for easy integration with facilities that have specialized requirements. And, an optional harmonic filtration system utilizes a matrix filter design to meet the requirements of IEEE® 519, reducing harmonic distortion to 5 percent or less total demand distortion (TDD). Rapid Restart® features, standard in our air-cooled chiller portfolio, allow the chiller to quickly regain full operational capacity after a power interruption, so mission-critical applications can continue with minimal interruption.
-
Free cooling? We’re cool with that.
As a matter of fact, Trane has been integrating free cooling directly into our chillers for a long time. It only makes sense to tap free colder outdoor air to cool the environment inside your building. When you can avoid running the compressor keeping people comfortable is more sustainable, and energy and operating costs are lower. Trane has free cooling chillers covered.

Optimize operations with our advanced controls
Keeping your indoor temperatures in the comfort zone is virtually hands-off with our chiller’s intuitive user interface enabled by our Symbio® 800 controller. Symbio 800 features open standard protocols, enabling seamless and secure integration with any building automation system, including Trane's Tracer SC+. Depending on your needs, the sysem is capable of connecting via BACnet™ over IP or Air-Fi® wireless (BACnet/Zigbee). Post-installation, connect with our energy analysis and 24/7 monitoring services to assure your chillers are continuously optimized for efficiency and uptime.

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
Product Environmental Profile
-
1MB
Integration Guides
-
Symbio™ 800 Integration Points List BACnet®
BAS-PTS021*-EN
-
BACnet® and Modbus Integration Symbio™ 800
BAS-SVP083*-EN
5MB -
Symbio™ 800 Integration Points List LonTalk®
BAS-PTS022*-EN
-
LonTalk® Integration Symbio™ 800
BAS-SVP084*-EN
2MB
Other Products You Might be Interested In
-
Ascend™ Air-Cooled Chillers Model ACS
The ACS model, part of Trane’s Ascend™ line of air-cooled chillers, offers just the right balance of energy efficiency and quiet operation. ACS models, in particular, are optimized for part-load efficiencies, making them ideal for buildings with a large amount of off-peak operation -
The ACR model, part of Trane’s Ascend® line of air-cooled chillers, offers an amazing combination of high energy efficiency and quiet performance.
-
Air-Cooled Oil-Free Magnetic Bearing Chillers
Trane Model TCAA is ideal chiller for data centers. Premium energy efficiency is TCAAs primary advantage. The list goes on to include superior reliabilitiy and long term sustainability. -
Ascend® air-to-water heat pump model ACX
Trane is guiding the rapid shift to building electrification. Introducing the Ascend heat pump. It is a perfect fit to meet your sustainability goals and efficiency targets while meeting your heating and cooling comfort needs.