This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Select to Enlarge Image: Trane CenTraVac chiller
Play
Select to Enlarge Image: CenTraVac CVHH No Background
Play
Select to Enlarge Image: CenTraVac CVHE No Background
Play
Select to Enlarge Image: CenTraVac CDHF No Background
Play
Select to Enlarge Image: CenTraVac CDHH No Background
Play
Select to Enlarge Image: Symbio 800 unit controller
Play
Select to Enlarge Image: CenTraVac CVHE No Background
Play
Select to Enlarge Image: Trane_SeriesS_CenTraVac_Chiller_Video.png
Play
Next
CVHE, CVHF, CVHH, CDHF, CDHH
CenTraVac® Water-Cooled Centrifugal Chiller
Efficient, sustainable and cost-effective thermal management.
Trane CenTraVac chillers deliver high-performance, energy-efficient thermal management for a variety of application challenges. Their advanced features help reduce operational costs and environmental impact.
Trane CenTraVac chillers feature a time-tested and proven low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd. They offer the benefits of low pressure with continued product enhancements in a leak-tight design. Available in a wide range of cooling capacities, CenTraVac chillers provide from 200 to 4,000+ tons of cooling with 60 Hz and 50 Hz power options.
More efficiency with energy-saving options
CenTraVac chillers offer energy-saving options like integrated full or partial heat recovery, heat pump capabilities, thermal storage down to 18°F (-7.8°C) and integrated free cooling. These options are good for the environment and can often pay for themselves through reduced water consumption, lower heating and ancillary power consumption and decreased operating costs.
Quiet operation for sound-sensitive applications
The CenTraVac compressor has only one moving part supported by just two bearings, providing reliability through simplicity of design. The low-speed direct-drive design delivers highly reliable and efficient operation, while also reducing sound and vibration levels.
Key Features
Model Specifications
Product Literature
Key Features
Part of the EcoWise® portfolio, CenTraVac chillers operate with next generation, low-GWP refrigerants R-514A or R-1233zd
Direct drive, multi-stage compressor offers a more reliable design with a wider operating map and a flash economizer for enhanced efficiency and stability
Validation of performance through myTest™ certification can provide base unit data founded on customer-defined parameters which replicate the jobsite conditions
Symbio® 800 serves as a launch point to connect to an array of Trane systems and services
Trane Symbio™ controllers are factory-installed, application-specific, programmable controllers for chillers, air handlers, and large packaged HVAC equipment.
The hotel sought to implement upgrades to reduce costs, capitalize on local utility company incentives and improve temperature, humidity and indoor air quality for the comfort of its guests.