CONTACT A TRANE EXPERT

HDWA

Agility® Centrifugal Water-Cooled Chiller

Agility™ Centrifugal Water-Cooled Chiller

HDWA

Agility® Centrifugal Water-Cooled Chiller

Compact chillers that fit your needs

Now enabled by Symbio® 800 unit controller
  • Capacity Range: 175 to 425 tons, 60/50 Hz 
  • Refrigerant: R-134a or R-513A 
  • Best Full-load Efficiency: 0.52 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.31 kW/ton
AdobeStock_106219582.jpeg

Best-in-class performance

The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes your installation costs.

Businessmen are shaking hands for business venture and Marketing on energy.

Significantly exceeds ASHRAE standard

Leveraging oil-free magnetic bearings with enhanced compressor speeds and the latest Trane proprietary (CHIL™) heat exchanger designs, the Agility chiller delivers Integrated Part Load Values (IPLV) over 40% better than the ASHRAE® 90.1-2016 standard.

AdobeStock_146216308.jpeg

Stable, efficient operation

The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows maximum flexibility to meet your application needs.

Controls

tc-mockup-1up-Adaptiview-hdwa.png

Optimize operations with our advanced controls

Keeping your indoor temperatures in the comfort zone is virtually hands-off with our chiller’s intuitive AdaptiView™ user interface enabled by our Symbio 800 unit controller. Symbio 800 integrates seamlessly and securely with your building automation system, leveraging secure remote IP connectivity (BACnet™, Modbus) and optional Air-Fi® wireless technology and LonTalk™ communication protocols for simplified equipment monitoring and management. Post-installation, connect with our energy analysis and 24/7 monitoring services to assure your chillers are continuously optimized for efficiency and uptime.

Models

 SERIES ROPTIMUSAGILITYCENTRAVAC
SpecificationsRTWD - 0703RTHD - 0153HDW - 0747CVHS - 0047CTV - 0347CDH - 0347ECTV - 0947ECDH - 0947
Capacity (tons)80 - 250125 - 430150 - 450180 - 380125 - 20001400 - 3950900 - 20001800 - 4000
Part load (IPLV, KW/Ton).48 - .57.37 - .56.31 - .35.28 - .32.32 - .43.30 - .52.33 - .40.30 - .52
Full load (KW/Ton).62 - .75.57 - .71.52 - .65.48 - .55.50 - .70.49 - .58.52 - .60.49 - .58
CompressorDuplex Helical-RotaryVariable Speed RotaryMag Bearing Cent.CentrifugalCentrifugalDuplex CentrifugalCentrifugalDuplex Centrifugal
Voltage200 - 575200 - 575208 - 600460 - 480208 - 13800380 - 13800380 - 13800380 - 13800
Frequency50hz or 60hz50hz or 60hz50hz or 60hz60hz50hz or 60hz50hz or 60hz50hz or 60hz50hz or 60hz
RefrigerantR-134a or R-513AR-134a, R-513A(Ice Rink)R-134a or R-513AR-514AR-514AR-514AR-1233zdR-1233zd
Heat RecoveryYesYesYesNoYesNoYesNo
Free CoolingNoNoNoNoYesNoDSPANo

Resources

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In