Types Of Water-Cooled Chillers
Compare our full lineup at the chart below to find the Trane water-cooled chiller that’s right for you.
Trane Water-Cooled Chillers

Water-Cooled Oil-Free Magnetic Bearing Chillers
At a glance
- Water Cooled models from 60 to 600 tons, available with dual circuits
- Available with R-134a refrigerant with options for low GWP R-513A

Water-Cooled Helical Rotary Chiller
At a glance
- Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450
tons, 50 Hz
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.4800 kW/ton
- Compressor Type: Helical Rotary
- Medium Pressure

CenTraVac® Water-Cooled Chiller
At a glance
- Capacity Range: 120 to 4,000+ tons,
60/50 Hz
- Refrigerant: R-514A and R-1233zd Compressor
- Best Full-load Efficiency: 0.4872 kW/ton
(at AHRI conditions)
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure

Agility® Centrifugal Water-Cooled Chiller
At a glance
- Capacity Range: 175 to 425 tons, 60/50 Hz
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.52 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.31 kW/ton
Still not sure which system is right for you?
Additional services to help you succeed

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.