CVHE, CVHF, CVHH, CDHG, CDHH, CDHF
CenTraVac® Water-Cooled Chiller

CVHE, CVHF, CVHH, CDHG, CDHH, CDHF
CenTraVac® Water-Cooled Chiller
Best in class efficiency
Now enabled by Symbio® 800 unit controller
- Capacity Range: 120 to 4,000+ tons, 60/50 Hz
- Refrigerant: R-514A and R-1233zd Compressor
- Best Full-load Efficiency: 0.4872 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure

Outstanding efficiency and reliability
Trane CenTraVac® chillers feature a time-tested and proven low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd. They provide the safety of low pressure with continued product enhancements in a leak-tight design. Available in a wide range of cooling capacities, CenTraVac chillers provide from 120 to 2,000+ tons of cooling with 60 Hz and 50 Hz power options.

Industry's lowest sound and vibration levels
The CenTraVac compressor has only one moving part supported by just two bearings, providing reliability through simplicity of design. The low-speed direct-drive design not only gives the CenTraVac compressor the most reliable and efficient operation, but also the lowest sound and vibration levels in the industry.

Free Cooling? We’re cool with that.
As a matter of fact, Trane has integrated free cooling directly into our chillers for over 30 years. It only makes sense to tap free colder outdoor air to cool the environment inside your building. When you can avoid running the compressor keeping people comfortable is more sustainable, and energy and operating costs are lower. Trane has free cooling chillers covered.
Controls

Optimize operations with our advanced controls
Keeping your indoor temperatures in the comfort zone is virtually hands-off with our chiller’s intuitive user interface enabled by our Symbio® 800 controller. Symbio 800 features open standard protocols, enabling seamless and secure integration with any building automation system, including Trane's Tracer SC+. Depending on your needs, the sysem is capable of connecting via BACnet™ over IP or Air-Fi® wireless (BACnet/Zigbee). Post-installation, connect with our energy analysis and 24/7 monitoring services to assure your chillers are continuously optimized for efficiency and uptime.
Resources
Brochure
-
620KB
Installation Instructions
Installation Operation Maintenance (IOMs)
-
AFD with AdaptiView™ or Symbio™ - AFDL, VFDAAFDL-SVU001*-EN5MB
-
Liquid-Cooled AFD - AFDEAFDE-SVU02*-EN6MB
-
Remote-Mounted Medium Voltage Air-Cooled AFD - AFDJAFDJ-SVU01*-EN13MB
-
Remote-Mounted Medium Voltage Air-Cooled AFD - VFDBVFDB-SVX001*-EN
Software & Firmware
Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.