HDWA
Agility® Centrifugal Water-Cooled Chiller
HDWA
Agility® Centrifugal Water-Cooled Chiller
Compact chillers that fit your needs
- Capacity Range: 175 to 425 tons, 60/50 Hz
- Available with next-generation low-GWP R-513A refrigerant
- Best Full-load Efficiency: 0.52 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.31 kW/ton
-
Best-in-class performance
The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes your installation costs.
-
Significantly exceeds ASHRAE standard
Leveraging oil-free magnetic bearings with enhanced compressor speeds and the latest Trane proprietary (CHIL™) heat exchanger designs, the Agility chiller delivers Integrated Part Load Values (IPLV) over 40% better than the ASHRAE® 90.1-2016 standard.
-
Stable, efficient operation
The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows maximum flexibility to meet your application needs.

Optimize operations with our advanced controls
Keeping your indoor temperatures in the comfort zone is virtually hands-off with our chiller’s intuitive AdaptiView™ user interface enabled by our Symbio 800 unit controller. Symbio 800 integrates seamlessly and securely with your building automation system, leveraging secure remote IP connectivity (BACnet™, Modbus) and optional Air-Fi® wireless technology and LonTalk™ communication protocols for simplified equipment monitoring and management. Post-installation, connect with our energy analysis and 24/7 monitoring services to assure your chillers are continuously optimized for efficiency and uptime.
Models
SERIES R | OPTIMUS | AGILITY | CENTRAVAC | |||||
Specifications | RTWD - 0703 | RTHD - 0153 | HDW - 0747 | CVHS - 0047 | CTV - 0347 | CDH - 0347 | ECTV - 0947 | ECDH - 0947 |
Capacity (tons) | 80 - 250 | 125 - 430 | 150 - 450 | 180 - 380 | 125 - 2000 | 1400 - 3950 | 900 - 2000 | 1800 - 4000 |
Part load (IPLV, KW/Ton) | .48 - .57 | .37 - .56 | .31 - .35 | .28 - .32 | .32 - .43 | .30 - .52 | .33 - .40 | .30 - .52 |
Full load (KW/Ton) | .62 - .75 | .57 - .71 | .52 - .65 | .48 - .55 | .50 - .70 | .49 - .58 | .52 - .60 | .49 - .58 |
Compressor | Duplex Helical-Rotary | Variable Speed Rotary | Mag Bearing Cent. | Centrifugal | Centrifugal | Duplex Centrifugal | Centrifugal | Duplex Centrifugal |
Voltage | 200 - 575 | 200 - 575 | 208 - 600 | 460 - 480 | 208 - 13800 | 380 - 13800 | 380 - 13800 | 380 - 13800 |
Frequency | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz |
Refrigerant | R-134a or R-513A | R-134a, R-513A(Ice Rink) | R-134a or R-513A | R-514A | R-514A | R-514A | R-1233zd | R-1233zd |
Heat Recovery | Yes | Yes | Yes | No | Yes | No | Yes | No |
Free Cooling | No | No | No | No | Yes | No | DSPA | No |
Integration Guides
-
BACnet® and Modbus Integration Symbio™ 800
BAS-SVP083*-EN
5MB -
LonTalk® Integration Symbio™ 800
BAS-SVP084*-EN
2MB -
Symbio™ 800 Integration Points List BACnet®/Modbus™
BAS-PTS007*-EN
-
Symbio™ 800 Integration Points List LonTalk®
BAS-PTS008*-EN
Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.