CONTACT A TRANE EXPERT

Calculators & Charts

Trane software range features a variety of free tools that make your design and analysis tasks easier. These calculators include software to calculate your potential LEED compliance.

Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v4.

 

Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v3 (2009)

Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED-NC version 2.2.

These charts focus on the range of temperatures most suitable for comfort-cooling HVAC applications, and include the Trane coil curves, which depict the condition of the air leaving a cooling coil

Psychrometrics charts include:
  • Standard altitude, I-P units
  • Standard altitude, SI units
  • High-altitude 24 in. Hg, I-P

Use this spreadsheet to calculate the condenser relief for input into System Analyzer™.

Use this spreadsheet to calculate the constant condenser temperature unloading curves for input into System Analyzer™ or TRACE™ 700.

Ductulator - Is a calculator used for sizing supply and retur duct systems using the equal friction design method. Includes scales for friction loss per unit length, air volume, air velocity, round duct diameter, and rectangular duct diameters. One side uses I-P units, the other side uses SI units. Includes a protective sleeve with ASHRAE recommended design air velocities for system components/applications.